SNLA448 November 2023 LMK3H0102
TI’s PCIe Compliance Reports display the analysis of a device’s phase noise or jitter in regards to meeting PCIe requirements. The LMK3H0102 family is characterized at max operating temperature of 85°C and a lowest supply voltage of 1.71 V. This PCIe compliance report displays test results under typical conditions. For the LMK3H0102 family the operating temperature is at 25°C and the supply voltage is at 3.3 V.
The hardware setup consists of a device under test, power supply, attenuators, limiter, balun (for frequency domain only), thermal force unit, test load board, and phase noise analyzer (PNA, for frequency domain) or oscilloscope (for time domain). The device is reference-less, and does not require signal from a signal generator. The internal BAW resonator is the clock source for the device.
For the frequency domain measurements, the differential outputs of the device are connected to a balun to convert them to a single-ended signal and then route that signal to a PNA, as shown on Figure 2-1.
For time domain measurements, the differential outputs (both positive and negative pins) of the device are routed directly to an oscilloscope, as shown on Figure 2-2. Also, when obtaining data for the time domain measurements, the PCIe test load is a 15 dB loss trace at 4 GHz.