SNLA467 July 2024 TDP2004
For the TDP2004, there are five 5-level input pins: MODE, EQ0/ADDR0, EQ1/ADDR1, GAIN/SDA, and TEST/SCL.
These 5-level inputs use an external resistor to help set the five valid levels as shown in Table 2-1.
Level | Setting |
---|---|
L0 | 1kΩ to GND |
L1 | 8.25kΩ to GND |
L2 | 24.9kΩ to GND |
L3 | 75kΩ to GND |
L4 | Floating |
The TDP2004 can be configured in three different ways through the MODE pin:
Level | Configuration |
---|---|
L0 | Pin-strap mode |
L1 | SMBus/ I2C primary mode |
L2 | SMBus/ I2C secondary mode |
L3 and L4 | Reserved |
Pin strap mode – The TDP2004 control configuration is done solely by strap pins.
SMBus/I2C Primary mode – The TDP2004 control configuration is automatically read from an external EEPROM.
SMBus/I2C Secondary mode – The TDP2004 control configuration is controlled through an external Serial Management Bus (SMBus/I2C)