SNLA467 July   2024 TDP2004

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Access Methods
    1. 2.1 Pin-Strap Mode
    2. 2.2 SMBus, I2C Primary Mode
    3. 2.3 SMBus, I2C Secondary Mode
  6. 3Register Mapping
    1. 3.1 Shared Registers
    2. 3.2 Channel Registers
  7. 4RX Equalization Control Settings
  8. 5Flat-Gain
  9. 6RX Equalization and Flat Gain Selection Matrix
  10. 7TDP2004 Programming Example
    1. 7.1 PD Control Through Register Programming
    2. 7.2 Broadcast Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
    3. 7.3 Individual Channel CTLE Index or Flat Gain Selection Through Register Programming (CTLE Index 2, Flat Gain 0dB)
  11. 8Summary
  12. 9References

SMBus, I2C Secondary Mode

There are 16 unique SMBus secondary addresses that can be assigned to the device by placing external resistor straps on the EQ0 / ADDR0 and EQ1 / ADDR1 pins as provided in Table 3-3. When multiple TDP2004 devices are on the same SMBus interface bus, each device must be configured with a unique SMBus secondary address.

GAIN/SDA is the 3.3V SMBus, I2C data and TEST/SCL is the 3.3V SMBus, I2C clock. Both require an external 1kΩ to 5kΩ pullup resistor per the SMBus, I2C interface standard.