SNLA474A October 2024 – October 2024 DS90UB971-Q1
The first round of testing was performed with a baseline DS90UB9702-Q1 hardware design that does not include the optimizations described earlier in the guide. The system is configured with a basic link setup that does not include any of the software optimizations for transient immunity. The goal of this testing is to establish a baseline for ESD performance. The system was tested with both contact and air discharge methods at various strike points around the camera module and deserializer box. After each stress level, diagnostic registers were recorded to identify if there was any loss of FPD-Link LOCK, or uncorrectable CSI-2 errors during the test which can result in flicker, black screen, or distortion in the video feed.
Strike Type | Level | Typical OEM Requirement | Result |
---|---|---|---|
Air | ±4kV | Class A | B |
Contact | ±4kV | Class A | B |
Air | ±6kV | Class A | B |
Contact | ±6kV | Class A | B |
Air | ±8kV | Class A | C |
Contact | ±8kV | Class B | C |
Air | ±15kV | Class B | C |
Contact | ±15kV | Class B | C |