SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R/W | 0x0 | Reserved. |
6:4 | TEMP_MAX | RC | 0x0 | Internal Temperature sensor maximum reading when temperature is above SENSE_T_HI limit. This bit is cleared upon read. 0 indicates alarm has not been triggered. |
3 | RESERVED | R/W | 0x0 | Reserved |
2:0 | TEMP_MIN | RC | 0x7 | Internal Temperature sensor minimum reading when temperature is below SENSE_T_LO limit. This bit is cleared upon read. 7 indicates alarm has not been triggered. |