SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:4 | FORCE_ERR_CNT | R/W | 0x0 | Set to force FC error based on the FORCE_ERR_CNT. 0: Force Disabled 1: Force Enabled |
3 | LOCAL_BIST_EN | R/W | 0x0 | Force DS90UB953-Q1 to Enter BIST Mode. |
2:1 | BIST_CLOCK | R/W | 0x0 | BIST clock source selection. 00: External/System clock 01: 50MHz internal clock 1X: 25MHz. internal clock |
0 | REMOTE_BIST_EN | R/W | 0x0 | Backward-Compatible Remote BIST Enable Register. |