SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R/W | 0x0 | Reserved. |
6:4 | VOLTAGE_ SENSOR_V1_ MAX | RC | 0x0 | GPIO1 Voltage sensor max reading when the GPIO1 voltage is above SENSE_V1_HI limit. This bit is cleared upon read. 0 indicates alarm has not been triggered. |
3 | RESERVED | R/W | 0x0 | Reserved. |
2:0 | VOLTAGE_ SENSOR_V1_ MIN | RC | 0x7 | GPIO1 Voltage sensor min reading when GPIO1 voltage is below SENSE_V1_LO limit. This bit is cleared upon read. 7 indicates alarm has not been triggered. |