SNLS552E September 2017 – April 2024
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | PKT_HDR_SEL_VC | R/W | 0x0 | For interleaved VC packet select the VC ID to display the packet header. This is effective only if bit4 is set high (PKT_HDR_VCI_ENABLE). |
5 | PKT_HDR_ CORRECTED | R/W | 0x1 | 1: Displays the corrected CSI-2 packet header (in case of error) sent to the receiver 0: Displays the received CSI-2 packet header from imager |
4 | PKT_HDR_VCI_ENABLE | R/W | 0x0 | Enable the CSI-2 packet header selection based on VC for interleaved mode. For interleaved VC packet set this bit to record the packet headers for each VC. For regular data packet ignore this bit. |
3 | RESERVED | R/W | 0x0 | Reserved. |
2:0 | TINIT_TIME | R/W | 0x0 | CSI-2 Initial Time after power up. Any LP control data are ignored during this time for all CSI-2 lanes. 000 = 100µs 001 = 200µs 010 = 300µs 111 = 800µs and so forth. |