SNLU223D August 2017 – February 2023 DS90UB954-Q1
Reference | Signal | Description |
---|---|---|
J16 | VDDIO | Selects VDDIO bus voltage |
Short pins 1-2: 3.3V IO (Default) | ||
Short pins 2-3: 1.8V IO |
Reference | Signal | Description |
---|---|---|
J22.1 | GPIO0 | General Purpose Input/Output 0 |
J22.3 | GPIO1 | General Purpose Input/Output 1 |
J22.5 | GPIO2 | General Purpose Input/Output 2 |
J22.7 | GPIO3/INTB | General Purpose Input/Output 3 / Interrupt (Active Low). Pulled up to VDDIO by 4.7kΩ |
J22.9 | GPIO4 | General Purpose Input/Output 4 |
J22.11 | GPIO5 | General Purpose Input/Output 5 |
J22.13 | GPIO6 | General Purpose Input/Output 6 |
J22.15 | EN 25MHz | Enable/Disable 25MHz Oscillator |
Reference | Signal | Description |
---|---|---|
TP16 | CMLOUTP | Test Pad for Channel Monitor Loop-through Driver |
TP17 | CMLOUTN | Test Pad for Channel Monitor Loop-through Driver |
Reference | Mode(1) | Description |
---|---|---|
J15.1 | 1 | CSI Mode (DS90UB953-Q1 compatible)(2) |
J15.2 | 2 | RAW12 / LF (DS90UB933 compatible) |
J15.3 | 3 | RAW12 / HF (DS90UB933 compatible) |
J15.4 | 4 | RAW10 (DS90UB933 compatible) |
Reference | Signal | Input = L | Input = H | Description |
---|---|---|---|---|
J11.1 | BISTEN | For Normal operation (Default) | Test Mode enable | Test Mode |
J11.2 | RSVD | Tied to GND (Default) | N/A | Reserved |
J11.3 | VDD_SEL | Internal 1.1V regulator from 1.8V supply (Default) | 1.1V is supplied to VDD1V1 pins | VDD 1.1V Source Select |
J11.4 | PDB | Device is powered down | Device is enabled (Default) | Power-down Mode |
Reference | LED Color | LED Name | Description |
---|---|---|---|
D3 | Red | VDDIO | Illuminates on VDDIO Power |
D4 | Red | VDD5V | Illuminates on +5V |
D5 | Red | VDD_EXT | Illuminates if 12V Power is applied to DC-IN J24 |
D6 | Orange | VPOC_RX1 | Illuminates if VPOC_RX1 is ON |
D7 | Orange | VPOC_RX0 | Illuminates if VPOC_RX0 is ON |
D8 | Orange | PASS | Illuminates if PASS pin is HIGH |
D9 | Green | LOCK | Illuminates if LOCK pin is HIGH |
D10 | Green | GPIO6 | Illuminates if GPIO6 is HIGH |
D11 | Green | GPIO5 | Illuminates if GPIO5 is HIGH |
D12 | Green | GPIO4 | Illuminates if GPIO4 is HIGH |
D13 | Green | GPIO3/INTB | Illuminates if GPIO3 is HIGH, or GPIO3 disabled (pulled-up) |
D14 | Green | GPIO2 | Illuminates if GPIO2 is HIGH |
D15 | Green | GPIO1 | Illuminates if GPIO1 is HIGH |
D16 | Green | GPIO0 | Illuminates if GPIO0 is HIGH |