SNLU223D August 2017 – February 2023 DS90UB954-Q1
The DS90UB954-Q1EVM offers two Power-over-Coax interfaces (PoC) to connect cameras through a coaxial cable with FAKRA connectors. Power is delivered on the same conductor that is used to transmit video and control channel data between the host and the camera. By default, 5V power supply is applied over the coax cable. Refer to for other PoC configurations.
For port RX0, the PoC network is configured for a DS90UB953-Q1EVM (or variant), and for RX1 the PoC network is configured for a DS90UB933-Q1. Only use a serializer EVM with the correct PoC network. To use PoC with two DS90UB953-Q1EVM (or variant) or DS90UB933-Q1 EVM's, one of the PoC networks must be reworked. You may also open the PoC circuit and power the serializer EVM directly from another supply.
For Power-over-Coax (PoC) on the EVM, the circuit uses a filter network as shown in #T3978478-1. The PoC network frequency response corresponds to the bandwidth compatible with DS90UB953-Q1EVM (or variant) chipsets.
Verify that the Power-over-Coax voltage is properly set before plugging into RX0 or RX1. Power supply is not fused. Over-voltage will cause damage to boards directly connected due to incorrect input power supplies. DS90UB913A-Q1EVM is designed for a maximum of 5V PoC. To use DS90UB913A-Q1EVM with DS90UB954-Q1EVM, open J17 or J18 to disable PoC, and either power the DS90UB913A-Q1EVM separately or by applying 5V to the J17 or J18 pin on DS90UB954-Q1EVM.
Reference | Signal | Description |
---|---|---|
J18 | VPOC_RX0 | This sets the voltage for Power-over-Coax on RX0 |
Jumper installed: +9V power supply from VPOC_LDO0_9V | ||
Jumper Open: No PoC connected. Apply power to pin1 or leave open and power serializer separately. | ||
J17 | VPOC_RX1 | This sets the voltage for Power-over-Coax on RX1 |
Jumper installed: +9V power supply from VPOC_LDO1_9V | ||
Jumper Open: No PoC connected. Apply power to pin1 or leave open and power serializer separately. |