SNLU226B February 2018 – April 2021 DS90UB960-Q1
Reference | Signal | Description |
---|---|---|
J4 | VDDIO | Selects VDDIO bus voltage |
Short pins 1-2: 3.3V IO (Default) | ||
Short pins 2-3: 1.8V IO |
Reference | Signal | Description |
---|---|---|
J8.2 | GPIO0 | General Purpose Input/Output 0 |
J8.4 | GPIO1 | General Purpose Input/Output 1 |
J8.6 | GPIO2 | General Purpose Input/Output 2 |
J8.8 | GPIO3 | General Purpose Input/Output 3 |
J8.10 | GPIO4 | General Purpose Input/Output 4 |
J8.12 | GPIO5 | General Purpose Input/Output 5 |
J8.14 | GPIO6 | General Purpose Input/Output 6 |
J8.16 | GPIO7 | General Purpose Input/Output 7 |
Reference | Signal | Description |
---|---|---|
TP1 | CMLOUTP | Test Pad for Channel Monitor Loop-through Driver |
TP2 | CMLOUTN | Test Pad for Channel Monitor Loop-through Driver |
Reference | Mode | Description |
---|---|---|
S1.1 | 1 | CSI Mode (DS90UB953 compatible) (Default) |
S1.2 | 2 | RAW12 / LF (DS90UB913A / 933 compatible) |
S1.3 | 3 | RAW12 / HF (DS90UB913A / 933 compatible) |
S1.4 | 4 | RAW10 (DS90UB913A / 933 compatible) |
Reference | Signal | Input = L | Input = H | Description |
---|---|---|---|---|
SW1.1 | TESTEN | For Normal operation (Default) | Test Mode enable | Test Mode |
SW1.2 | PDB | Device is powered down | Device is enabled (Default) | Power-down Mode |
Reference | LED Name | Description |
---|---|---|
D1 | GPIO0 | Illuminates if GPIO0 is ON |
D2 | GPIO1 | Illuminates if GPIO1 is ON |
D3 | GPIO2 | Illuminates if GPIO2 is ON |
D4 | GPIO3 | Illuminates if GPIO3 is ON |
D5 | GPIO4 | Illuminates if GPIO48 is ON |
D6 | GPIO5 | Illuminates if GPIO5 is ON |
D7 | GPIO6 | Illuminates if GPIO6 is ON |
D8 | GPIO7 | Illuminates if GPIO7 is ON |
D11 | VDD_EXT | Illuminates if 12V Power is applied to DC-IN J30 |
D12 | VDD5V | Illuminates on +5V |
D13 | VFEED_POC | Illuminates if VFEED_POC Power is ON |
D14 | VDDIO | Illuminates on VDDIO Power |