SNLU226B February 2018 – April 2021 DS90UB960-Q1
The Texas Instruments DS90UB960-Q1EVM Evaluation Module (EVM) is a functional board design for evaluating the DS90UB960-Q1 FPD-Link III and TDES960 V3Link deserializer hubs, which convert serialized sensor data to MIPI CSI-2 for processing. It is configured for communication with up to four DS90UB953-Q1 or TSER953 serializers using a Quad Mini-Fakra to 4x Single FAKRA cable assembly. An on-board MSP430 coupled with Analog LaunchPAD GUI tool enables interface to a PC for easy device evaluation.