SNLU226B February   2018  – April 2021 DS90UB960-Q1

 

  1. Introduction
  2. Features
  3. Application Diagram
  4. Major Components
  5. Quick Start Guide
  6. Board Connections
    1. 6.1 Power Supply
    2. 6.2 Power Over Coax Interface
    3. 6.3 MIPI CSI-2 Output Signals
    4. 6.4 FPD-Link III Signals
    5. 6.5 I2C Interface
    6. 6.6 Control Interface
  7. Enable and Reset
  8. ALP Software Setup
    1. 8.1  System Requirements
    2. 8.2  Download Contents
    3. 8.3  Installation of the ALP Software
    4. 8.4  Startup - Software Description
    5. 8.5  Information Tab
    6. 8.6  Registers Tab
    7. 8.7  Registers Tab - Address 0x00 Selected
    8. 8.8  Registers Tab - Address 0x00 Expanded
    9. 8.9  Scripting Tab
    10. 8.10 Sample ALP Python Script
      1. 8.10.1 Initialization
  9. Troubleshooting ALP Software
    1. 9.1 ALP Loads the Incorrect Profile
    2. 9.2 ALP does not detect the EVM
  10. 10Typical Connection and Test Equipment
  11. 11Termination Device
  12. 12Typical Test Setup
  13. 13Equipment References
  14. 14Cable References
  15. 15Bill of Materials
  16. 16PCB Schematics
  17. 17Board Layout
  18. 18Revision History

Features

The major components of the DS90UB960-Q1EVM are:

  • DS90UB960-Q1
    • Aggregates data from up to 4 cameras over FPD-Link III interface
    • Supports 2-Megapixel sensors with HD 1080p resolution at 30/60Hz frame rate (when paired w/ DS90UB953-Q1)
    • Multi-camera synchronization
    • Supports MIPI DPHY 1.2 / CSI-2 Version 1.3 compliant
      • 2x CSI-2 output ports
      • Supports 1, 2, 3, 4 data lanes per CSI-2 port
      • CSI-2 data rate scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.6 Gbps per data lane
      • Programmable data types
      • Four Virtual Channels
      • ECC and CRC generation
    • Supports Single-ended Coax cable and Power-Over-Coax
    • Adaptive receive equalization
    • I2C with Fast-mode Plus up to 1 Mbps
    • Flexible GPIOs for camera sync and functional safety
  • On-board Power-over-Coax (POC) interface
  • Quad Mini-Fakra connector and Quad Mini-Fakra to 4x Fakra coax cable assembly for FPD-Link III interfaces
  • Samtec QSH type connectors for CSI-2 interfaces
  • On-board I2C programming interface