SNLU300A January 2023 – February 2023 DS160PR1601 , DS320PR1601
The DS320PR1601RSC-EVM evaluation module provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR1601 32-Channel PCI-Express 5.0 Linear Redriver. This evaluation board can be used for standard add-in card compliance testing, performance evaluation, and initial system prototyping.
All trademarks are the property of their respective owners.
The DS320PR1601RSC-EVM evaluation module features one DS320PR1601 linear redriver that can extend the transmission distance of a PCIe Gen-5 x16 bus. It can directly be plugged into a PCIe slot on a server or PC motherboard using one end of the board, and paired with a PCIe add-in card using the straddle mount connector attached to the other end of the board.