SNLU300A
January 2023 – February 2023
DS160PR1601
,
DS320PR1601
DS320PR1601RSC-EVM Evaluation Module (EVM)
Trademarks
1
Introduction
1.1
Features
1.2
Applications
2
Description
2.1
DS320PR1601 5-Level I/O Control Inputs
2.2
DS320PR1601 Modes of Operation
2.3
DS320PR1601 SMBus / I2C Register Control Interface
2.4
DS320PR1601 Channel Mapping
2.5
DS320PR1601 EVM Controls
2.6
Quick-Start Guide
3
Schematics
4
Board Layout
5
Bill of Materials
6
References
7
Revision History
1.2
Applications
PCI Express Gen 1, 2, 3, 4, and 5
High-speed interfaces up to 32 Gbps
Enterprise server motherboard, workstation
Enterprise storage
Enterprise add-in card, end-point