This user's guide describes the design, setup, and function of the DP83867 Dual-Port TSN PCIe Application Interface Card (AIC). The PCIe AIC supports two Ethernet ports with 1000/100/10 Mb/s and is compliant with the IEEE 802.3 standard. This reference design supports SGMII for MAC connections.
The AIC card can be interfaced to the Intel Tiger Lake H IoT and Alder Lake S reference design through the PCIe interface.
All trademarks are the property of their respective owners.