DP83867 Dual-Port TSN PCIe Application
Interface Card features:
- Two DP83867 Gbit Ethernet PHYs
- Two port SGMII MAC interface
- Common serial management interface
(SMI) with MDIO/MDC signals to access both DP83867 Ethernet PHYs
- Two RJ45 jack connector with
integrated magnetics
- Two LEDs in each RJ45 jack giving
status information for different PHY operation modes
- On-board power generation for all
PHYs, sourced by 5 V power supply through the PCIe connector