SNLU317A september 2022 – may 2023 DP83867E
Designator | Qty | Part Number | Description | Footprint |
---|---|---|---|---|
C1, C3, C107, C134 | 4 | C3216X7R1E106M160AE | CAP, CERM, 10 uF, 25 V, +/- 20%, X7R, 1206_190 | 1206_190 |
C2, C4, C108, C135 | 4 | GRM155R71E104KE14D | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402 | 0402 |
C5, C9, C12, C53, C57, C60 | 6 | C3216X7R1V106M160AC | CAP, CERM, 10 uF, 35 V, +/- 20%, X7R, 1206_190 | 1206_190 |
C6, C7, C8, C10, C11, C13, C14, C15, C16, C37, C39, C43, C54, C55, C56, C58, C59, C61, C62, C63, C64, C77, C86, C87, C106, C110, C117, C118, C120 | 29 | GRM033C71C104KE14D | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0201 | 0201 |
C17, C18, C19, C65, C66, C67 | 6 | 885012205031 | CAP, CERM, 0.01 uF, 16 V, +/- 10%, X7R, 0402 | 0402 |
C20, C21, C22, C23, C24, C25, C26, C27, C28, C68, C69, C70, C71, C72, C73, C74, C75, C76 | 18 | GRM033R61A105ME15D | CAP, CERM, 1 uF, 10 V,+/- 20%, X5R, 0201 | 0201 |
C30, C31, C32, C33, R3, R4, R5, R6, R7, R9, R12, R13, R14, R15, R16, R17, R19, R26, R30, R33, R34, R36, R37, R40, R41, R42, R43, R70, R77, R78, R85, R87, R88, R89, R124, R126, R136, R140, R144, R146, R147, R148, R168, R179, R183, R203, R207, R208, R213, R215, R217, R218, R224, R231, R232, R233, R234, R236, R237, R241, R249, R268, R273 | 63 | CRCW02010000Z0ED | RES, 0, 5%, 0.05 W, 0201 | 0201 |
C41, C89 | 2 | GCM0335C1E220JD03D | CAP, CERM, 22 pF, 25 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0201 | 0201 |
C44 | 1 | 1812GC102KA1 | CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, 1812 | 1812 |
C45, C46, C47, C48, C49, C50, C51, C52, C93, C94, C95, C96, C97, C98, C99, C100 | 16 | GRM0335C1H4R7CA01D | CAP, CERM, 4.7 pF, 50 V, +/- 5%, C0G/NP0, 0201 | 0201 |
C82, C88, C121, C122 | 4 | GRM155R70J105MA12D | CAP, CERM, 1 uF, 6.3 V, +/- 20%, X7R, 0402 | 0402 |
C109, C115, C116, C130, C131 | 5 | C2012X7S1A226M125AC | CAP, CERM, 22 uF, 10 V, +/- 20%, X7S, 0805 | 0805 |
C111 | 1 | GRM1885C1H332JA01D | CAP, CERM, 3300 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 |
C112, C114, C129 | 3 | LMK212B7475KG-T | CAP, CERM, 4.7 uF, 10 V, +/- 10%, X7R, 0805 | 0805 |
C113, C125, C128 | 3 | C2012X7R1A106M125AC | CAP, CERM, 10 uF, 10 V, +/- 20%, X7R, 0805 | 0805 |
C119, C123 | 2 | GRM1555C1H180JA01D | CAP, CERM, 18 pF, 50 V, +/- 5%, C0G/NP0, 0402 | 0402 |
C140, C141, C142, C143, C144, C145, C146, C147 | 8 | 885012205086 | 100 nF ±10% 50 V Ceramic Capacitor X7R 0402 (1005 Metric) | 0402 |
D10, D11, D12 | 3 | 150060VS75000 | LED, Green, SMD | LED_0603 |
D13, D14 | 2 | TPD1E1B04DPYR | 1-Channel ESD Protection Diode With Low Dynamic Resistance and Low Clamping Voltage, DPY0002A (X1SON-2) | DPY0002A |
FID1, FID2, FID3, FID4, FID5, FID6 | 6 | N/A | Fiducial mark. There is nothing to buy or mount. | N/A |
J1, J2, J3 | 3 | PRPC008DAAN-RC | Header, 2.54mm, 8x2, Gold, TH | Header, 2.54mm, 8x2, TH |
J8, J9 | 2 | 7499111615 | WE-RJ45 LAN Transformer 1000 Base-T | CONN_RJ45 |
J18_12, J20_12 | 2 | QPC02SXGN-RC | JUMPER | |
J19, J21 | 2 | 61300311121 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54mm, 3x1, TH |
L1, L2, L3, L4, L5, L6 | 6 | 742792062 | Ferrite Bead, 80 ohm @ 100 MHz, 0.5 A, 0805 | 0805 |
L9, L10, L12 | 3 | SDER041H-2R2MS | Inductor, 2.2 uH, 2.8 A, 0.045 ohm, SMD | 4x4mm |
LBL1 | 1 | THT-14-423-10 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch |
Q2, Q5, Q7, Q9, Q11, Q12 | 6 | CSD13383F4 | MOSFET, N-CH, 12 V, 2.9 A, YJC0003A (PICOSTAR-3) | YJC0003A |
R1, R2, R27, R31, R71, R109, R132, R157, R242, R243 | 10 | CRCW04020000Z0ED | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R20 | 1 | RC0201JR-7D1KL | RES, 1.0 k, 5%, 0.05 W, 0201 | 0201 |
R21 | 1 | RC0201JR-0751KL | RES, 51 k, 5%, 0.05 W, 0201 | 0201 |
R22 | 1 | CRCW04021K00JNED | RES, 1.0 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R24, R28 | 2 | RC0201JR-7D100RL | RES, 100, 5%, 0.05 W, 0201 | 0201 |
R61, R63, R64, R66, R125, R127, R128, R130 | 8 | CRCW04020000Z0EDHP | RES, 0, 0%, 0.2 W, AEC-Q200 Grade 0, 0402 | 0402 |
R62, R82, R134, R151, R244 | 5 | CRCW0402200RFKED | RES, 200, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R72, R135 | 2 | CRCW040211K0FKED | RES, 11.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R83, R86, R142, R145, R214, R219, R220, R221 | 8 | CRCW02012K20FKED | RES, 2.20 k, 1%, 0.05 W, 0201 | 0201 |
R98 | 1 | CRCW20101M00JNEF | RES, 1.0 M, 5%, 0.75 W, AEC-Q200 Grade 0, 2010 | 2010 |
R103, R162 | 2 | CRCW04025K76FKED | RES, 5.76 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R104, R159, R160, R163 | 4 | CRCW040210K0FKED | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R114, R115, R170, R171, R173, R174 | 6 | CRCW04022K49FKED | RES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R123 | 1 | CRCW04022K20JNED | RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R200, R201, R202 | 3 | CRCW0402470RJNED | RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R204, R206 | 2 | CRCW0402100KFKED | RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R205 | 1 | CRCW0402309KFKED | RES, 309 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
R209 | 1 | CRCW0603316KFKEA | RES, 316 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
R210, R212, R239 | 3 | CRCW0603100KFKEA | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
R211, R238 | 2 | CRCW060366K5FKEA | RES, 66.5 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
R216 | 1 | CRCW08050000Z0EAHP | RES, 0, 5%, 0.333 W, AEC-Q200 Grade 0, 0805 | 0805 |
U1 | 1 | DP83867ERGZR | Robust, High Immunity, Small Form Factor 10/100/1000 Ethernet Physical Layer Transceiver | VQFN48 |
U6 | 1 | DP83867ERGZR | Gigabit Ethernet PHY Customized for Harsh Industrial Environments with SGMII, RGZ0048B (VQFN-48) | RGZ0048B |
U11 | 1 | TPS82140SILR | 17 V Input 2 A Synchronous Step-Down Converter MicroSiP Module With Integrated Inductor, SIL0008D (uSIP-8) | SIL0008D |
U12, U13, U17 | 3 | TLV62568ADRLR | 1-A High Efficiency Synchronous Buck Converter with Forced PWM Feature, DRL0006A (SOT-OTHER-6) | DRL0006A |
U14 | 1 | CDCEL913IPWRQ1 | Automotive Catalog Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs, PW0014A (TSSOP-14) | PW0014A |
U15, U20 | 2 | TLV70718PDQNT | Single Output Low Noise LDO, 200 mA, Fixed 1.8 V Output, 2 to 5.5 V Input, 4-pin X2SON (DQN), -40 to 85 degC, Green (RoHS & no Sb/Br) | DQN0004A |
U18, U19 | 2 | TPS22919DCKR | 5.5-V, 1.5-A, 100-mohm Load Switch with Output Discharge, DCK0006A (SOT-SC70-6) | DCK0006A |
Y1 | 1 | 445I23D25M00000 | Crystal, 25 MHz, 20 ppm, 18 pF, SMD | Body 5x3.2mm |