SNLU336 august 2023 TDP1204
The functionality and accuracy of the model is optimized for transmission channels with up to 12 dB of attenuation at the Nyquist frequency. The CTLE function in this model must be set manually using the model parameters defined in Table 2-1.