SNLU346 May 2024 TUSB2E221
In I2C-enabled repeater mode, the EVM can be configured through register settings. EQ0 and EQ1 must be set high. When set low, the repeater is configured for UART mode and does not forward eUSB or USB packages.
Designator | Jumper Position | Description |
---|---|---|
J7 | 2-3 | EQ1 set low |
J12 | 2-3 | EQ0 set low |
J19 | 1-2 | SDA pulled high via 1Kohm resistor |
J20 | 1-2 | SLC pulled high via 1Kohm resistor |