SNLU346 May 2024 TUSB2E221
After the TUSB2E221 has been configured into I2C mode, the EQ0, EQ1, and EQ2/INT pins become programmable I/O pins. These can be useful in situations where system debug is necessary, or side-band signaling is needed.
The TUSB2E221 can be configured to use either 1.8V or 1.2V I/O voltages. SW2 on the EVM controls the VIOSEL pin. To modify the signaling refer to Table 3-8. Changing this setting modifies the threshold voltage of the EQ0, EQ1, EQ2/INT, SCL and SDA pins.
SW3 position | I/O voltage |
---|---|
1-2 (bottom) | 1.2V |
2-3 (top) | 1.8V |
The TUSB2E221 also has a cross-point mux which allows the eUSB-USB signal path to between Port 0 of the eUSB port to Port 0 of the USB port as shown in Table 3-9.
SW1 position | eUSB/USB port mapping |
---|---|
1-2 (left) | eUSB0->USBA | eUSB1->USBB |
2-3 (right) | eUSB0->USBB | eUSB1->USBA |