SNLU350 September   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5.   Trademarks
  6. 1Evaluation Module Overview
    1.     Preface: Read This First
      1. 1.1.1 Sitara MCU+ Academy
      2. 1.1.2 If You Need Assistance
    2. 1.1 Introduction
    3. 1.2 Kit Contents
    4. 1.3 Specifications
    5. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Power Tree
    2. 2.2 Test Points
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Revision History

Device Information

The DP83TG720S-Q1 device is compliant with IEEE 802.3bp and Open Alliance automotive Ethernet physical layer transceiver specifications. DP83TG720S-Q1 provides all the physical layer functions necessary for transmitting and receiving data over unshielded and shielded, single, twisted-pair cables. The device provides xMII flexibility with support for RGMII and SGMII MAC interfaces.

DP83TG720 is compliant with Open Alliance EMC and interoperable specifications over an unshielded twisted cable. DP83TG720 is front-print compatible to TI's 100BASE-T1 PHY, which enables design scalability with a single board for both speeds. This device offers the Diagnostic Tool Kit, with an extensive list of real-time monitoring tools, debug tools, and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. The ESD monitoring tool is capable of counting ESD events on both the xMII and MDI, as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TG720S-Q1 includes a data generator and checker tool to generate customizable MAC packets and check the errors on incoming packets. This feature allows for system-level data path tests and optimizations without dependency on MAC.

For additional information, refer to the DP83TG720 data sheet