SNLU354
November 2024
TUSB2E221
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Getting Started
2.2
EVM Configuration
2.2.1
Power Modes
2.2.1.1
Self-Powered Configuration
2.2.1.2
Bus-Powered Configuration
2.2.1.3
External Power
2.2.2
Functional Modes
2.2.2.1
I2C-Enabled Repeater Mode
2.2.2.2
GPIO Repeater Mode
2.2.2.3
UART Mode
2.2.3
I/O and Interrupts
3
Hardware Design Files
3.1
Schematic
3.2
Board Layout
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
4.2
Related Documentation
Features
Plug and play design
The evaluation module (EVM) is powered by USB or Wall Power
All device pin configuration options can be evaluated on the EVM
I
2
C interface accessible