SNLU354 November 2024 TUSB2E221
Alternately to providing a 5V power source to the TUSB2E221QFNEVM, a 3.3V and 1.8V power supply can be provided directly to the TUSB2E221 device.
Before providing power to the EVM, make sure that power is not already being provided through the USB bus or DC power jack. Configure the EVM jumpers as shown in Table 2-4 to disable the 3.3V and 1.8V LDOs and allow direct external power.
Designator | Installed | Description |
---|---|---|
J3 | No | VBUS to J4 Port A connector |
J2 | No | 5V Rail and DC Jack to VBUS |
J10 | No | VBUS to J4 USB Port B connector |
J14 | No | 3.3V LDO to 3.3V |
J15 | Yes | 3.3V supply rail to 1.8V input |
J16 | No | 1.8V LDO output to 1.8V supply rail |
J17 | No | 1.8V supply rail to 1.8V IO |
After configuring the EVM, attach the 3.3V power supply to pin 1 of J14, then attach the 1.8V supply to pin 1 of J16. This method of providing power is useful when evaluating the power consumption of the TUSB2E221. Current and voltage measurements can be made on the 3.3V and 1.8V rails provided to the EVM.