SNLU354 November 2024 TUSB2E221
In UART mode, the TUSB2E11 acts a 3.3V to 1.2V level shifter to support in-system debug. UART mode can be set per-port as described in the TUSB2E221 data sheet. In the configuration below, both eUSB-USB ports are set to UART mode.
Designator | Jumper Position | Description |
---|---|---|
J5 | 1-2 | EQ1 set high |
J11 | 1-2 | EQ0 set high |
J17 | 1-2 | SDA pulled high through a 1KΩ resistor |
J18 | 1-2 | SLC pulled high through a 1KΩ resistor |