SNLU354 November 2024 TUSB2E221
The TUSB2E221QFNEVM 5V power supply can be provided from a DC power supply provided by CUI, Digikey# 102-3584-N, or similar.
External Power Supply or Power Accessory Requirements:
Before providing power to the EVM, make sure that 5V is not already being provided to the EVM through the USB bus. Configure the EVM jumpers as shown in Table 2-4 to disable bus-power and enable wall power.
Designator | Installed | Description |
---|---|---|
J3 |
Yes |
VBUS to J4 USB Port A connector |
J2 | Yes | 5V Rail and DC Jack to VBUS |
J10 |
Yes |
VBUS to J4 USB Port B connector |
J14 | Yes | 3.3V LDO to 3.3V |
J15 | Yes | 3.3V supply rail to 1.8V input |
J16 | Yes | 1.8V LDO output to 1.8V supply rail |
J17 | Yes | 1.8V supply rail to 1.8V IO |
After configuring the EVM, plug the DC adapter into the DC jack at J1 on the EVM. This method of providing power is useful while the TUSB2E221 is configured as either a self-powered device or a host.