SNLU354 November 2024 TUSB2E221
In GPIO repeater mode, the I2C interface is disabled, and signal conditioning settings can be set by modifying the EQ0, EQ1, and EQ2 pins. These pins are sampled at start-up.
Designator | Jumper Position | Description |
---|---|---|
J5 | N/A | Set EQ1 to desired signal conditioning settings. |
J11 | N/A | Set EQ0 to desired signal conditioning settings. |
J17 | N/A | Do not populate jumper, keep SDA floating |
J18 | N/A | Do not populate jumper, keep SCL floating |