SNLU354 November   2024 TUSB2E221

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Getting Started
    2. 2.2 EVM Configuration
      1. 2.2.1 Power Modes
        1. 2.2.1.1 Self-Powered Configuration
        2. 2.2.1.2 Bus-Powered Configuration
        3. 2.2.1.3 External Power
      2. 2.2.2 Functional Modes
        1. 2.2.2.1 I2C-Enabled Repeater Mode
        2. 2.2.2.2 GPIO Repeater Mode
        3. 2.2.2.3 UART Mode
      3. 2.2.3 I/O and Interrupts
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
    2. 4.2 Related Documentation

Kit Contents

This EVM kit contains the following items:

  • TUSB2E221QFNEVM board

The user must provide one or two USB cables, a Type-A to Type-B adapter if they want to connect the EVM to a USB Host through the USB connector, one or two sets of SMP cables, and a 5V power source for the EVM.