SNOA993A June 2018 – July 2021 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1
This application note details the operation and usage of the LDC2112, LDC2114, and LDC3114 internal algorithms. It covers what conditions are addressed by a given algorithm and the parameters that control each algorithm. With the information provided here, the system designer can obtain the optimum performance out of a given design.