Use low-tolerance resistors to
achieve high current gain matching accuracy.
All resistors and capacitors must
be verified space-grade for this design.
In this design, Iret
is a local ground, separate from the supply ground, and must be allowed to
float.
The current through R3
can be considered a quiescent current. That is, it is a current that should be
minimized so as to not use up the current budget. However, as I3 gets
smaller, the matching ratio R3 /
R4gets larger, so in practice I3
cannot be made arbitrarily small.
For linear operation, the ratio
of the current through R3 when Vin = Vin_max
and Vin = Vin_min, I3_max / I3_min,
must be equal to the ratio of the maximum output current to the minimum output
current, Iout_max / Iout-min.
This discrete 2-wire current
transmitter solution allows the flexibility to set the output current to be
different than the standard 4–20 mA or 4–24 mA. This may be necessary because
options for space-grade components are relatively limited. For example, if the
total quiescent current for the current transmitter plus surrounding peripherals
on the same supply loop cannot meet the requirement that they sum to less than
Iout_min (= 4 mA for this design), the output current range may
be shifted to 8–24 mA or something similar.
C1 is a bypass
compensation capacitor and is required for the stability of the circuit.
Recommended capacitor is 100 nF or greater.
R5 and C2
are additional components for compensating the circuit. They are not required
for stability, but are added for flexibility if additional compensation is
required.
C3 is a required
output capacitor for the TPS7A4501-SP. Recommended capacitor is 1 µF to 10 µF
for stability.
R6 linearizes the
relationship between the op-amp output and the current through the transistor
and limits the current through the transistor.
This design can be implemented
with a single LMP2012QML-SP or a similar device. See Design Alternate Op Amp for an alternative device.