SNOAA73 May 2021 LMP2012QML-SP , LMP7704-SP , TPS7A4501-SP
LMP2012QML-SP | |
---|---|
Vsupply | |
VinCM | –0.3 V to (V+) +0.3 V |
Vout | (V-) + 40 mV to (V+) – 22 mV |
Vos | ±120 nV |
Iq | 930 μA per channel |
Ib | –3 pA |
UGBW | 3 MHz |
SR | 4 V/μs |
#Channels | 2 |
Total Ionizing Dose | 50 krad(Si) |
SEL Immunity to LET | 77.5 MeV·cm2/mg |
https://www.ti.com/product/LMP2012QML-SP |