SNOAA79 June 2021 DAC121S101QML-SP , LMP7704-SP , TPS7A4501-SP
Design Featured Op Amp
LMP7704-SP | |
---|---|
Vss | 2.7V to 12V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | ±32µV |
Iq | 2.9mA |
Ib | ±0.2pA |
UGBW | 2.5MHz |
SR | 1V / µs |
#Channels | 4 |
Total Ionizing Dose (TID) | 100-krad(Si) |
Single Event Latch-up (SEL) Immunity | 85 MeV·cm2/mg |
https://www.ti.com/product/LMP7704-SP |