SNOAA85 January   2022 LMP7704-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9

Design Featured Voltage Reference

TL1431-SP
Output voltage range2.5 V to 36 V
Sink current capability1 mA to 100 mA
Initial voltage accuracy–1% / +1.6%, @25°C
Reference input bias current1.5 μA, typical @ 25°C
Output impedance0.2 Ω, typical @ 25°C
Total ionizing dose100 krad(Si)
Single-event latch-up immunityN/A (bipolar process)
TL1431-SP