SNOAA90A february 2023 – may 2023 DRV5033-Q1 , LDC3114-Q1 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1
Traditional implementations of mechanical rotary encoders use a metal brush that slides over metal contacts to show the change in rotational motion. These are simple implementations, but are prone to wear and tear as the metal contacts move. Mechanical potentiometers are built in a similar fashion but have a continuous change in resistance from the metal brush moving rather than discrete steps.