SNOAA91 may 2023 TLV1812 , TLV1851 , TLV7011
Table 6-1 shows the difference between the various comparator family types.
Family |
Upper |
Fault |
Over- |
Specified |
Abs Max |
Comments |
---|---|---|---|---|---|---|
LM111, |
N |
N |
N |
Vee+0.5V to |
Vee
to Vcc, or ±15V, whichever is less |
Limited input range |
LM119, |
N |
N |
N |
Vee+2V to |
Vee
to Vcc, or ±15V, whichever is less |
Limited input range |
LM339, |
N |
Y |
N |
Vee to |
Vee to 36 V |
Inputs Hi-Z when above Vcc, Output is correct when one input is within range. Defined output state when both outputs are above Vcc. |
TLV1701, TLV1702, TLV1704 |
Y |
N |
N |
Vee to Vcc |
Vee-0.5V to Vcc+0.5V |
Inputs above Vcc clamps to Vcc |
TLV181x, TLV182x, |
Y |
N |
N |
Vee-0.2V to |
Vcc + 0.2 |
Inputs above Vcc clamps to Vcc |
TLV185x, TLV186x, |
N |
N |
Y |
Vee to |
Vee to 40 V |
Output correct even when both inputs up to 40 V, independent of Vcc. |
TLV701x, TLV702x, TLV703x, TLV704x, |
N |
Y |
N |
Vee-0.2V to Vcc+0.2V |
Vee to 6 V |
Inputs Hi-Z when above Vcc, Output undefined when both inputs are above Vcc. |
TL331LV, LM339LV, LM393LV, TLV90xx |
N |
Y |
N |
Vee-0.2V to Vcc+0.2V |
Vee to 6 V |
Inputs Hi-Z when above Vcc, Output correct as long as one input is within range. |
TLV3011, TLV3012 |
Y |
N |
N |
Vee-0.2 V to Vcc+0.2 V |
Vee-0.5 V to Vcc+0.5 V |
Inputs above Vcc clamps to Vcc |
TLV3011B, TLV3012B |
N |
Y |
N |
Vee-0.2V to Vcc+0.2V |
Vee to 7 V | Inputs Hi-Z when above Vcc, Output is correct when one input is within range. Defined output state when both outputs are above Vcc. |