SNOAA91 may   2023 TLV1812 , TLV1851 , TLV7011

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Input Types
    1. 2.1 Classic Bipolar Inputs
    2. 2.2 ESD Protected Inputs
    3. 2.3 "Fail-Safe" and "Fault Tolerant" Inputs
      1. 2.3.1 LM339 Family - The Original "Fail-Safe" Input
      2. 2.3.2 Modern "Fail-Safe" Inputs
    4. 2.4 "Over-the-Rail" Inputs
  6. 3Identifying The Difference Between The Input Types
    1. 3.1 Older Bipolar Device Inputs
    2. 3.2 Identifying ESD Clamped Inputs
    3. 3.3 Identifying "Failsafe" or "Over-The-Rail" Inputs
  7. 4Precautions for "Failsafe" and "Over-The-Rail" Inputs
  8. 5Negative Input Voltages
  9. 6Input Types Comparison Table
  10. 7Summary
  11. 8References

Older Bipolar Device Inputs

The older device inputs generally have the input voltage limits at, or slightly less than the supply voltages.

GUID-20230215-SS0I-DZD6-DMLR-HDVWCD9FBHDW-low.svg Figure 3-1 Example of LM311 Abs Max Table

Pay special attention to any footnotes. Note that footnote 4 above states that the input must not exceed the supply voltage or ±15 V, whichever is less.