SNOAAA5 April   2024 DRV8220 , FDC1004-Q1 , LDC3114-Q1 , TMAG5131-Q1 , TMAG5173-Q1 , TMAG6180-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Automotive Door Handle Architectures
  6. 3Functional Demo Design
  7. 4Detailed Design Flow for Door Handle Functions
    1. 4.1 Door Open or Closed Detection With Magnetic Sensing
      1. 4.1.1 Demo Implementation of Open Close Detection Using TMAG5131-Q1
    2. 4.2 Deployable Door Handle Position Detection With Magnetic Sensing
      1. 4.2.1 Demo Implementation of Deployable Door Handle Position Sensing Using TMAG6180-Q1
    3. 4.3 Hand Proximity Detection With Capacitive Sensing
      1. 4.3.1 Overview of Capacitive Sensing Applications
      2. 4.3.2 Examples of Soft-Touch Detection Based on Capacitive Sensing in a Door Handle Demo
        1. 4.3.2.1 Touch Button
        2. 4.3.2.2 Door Handle
    4. 4.4 Push Button With Inductive Sensing
      1. 4.4.1 Inductive Push Buttons
      2. 4.4.2 Inductive Push Button Sensitivity
      3. 4.4.3 Target Material
      4. 4.4.4 Target Distance and Sensor Size
      5. 4.4.5 Design Example
  8. 5Summary
  9. 6References

Push Button With Inductive Sensing