SNOAAA5 April 2024 DRV8220 , FDC1004-Q1 , LDC3114-Q1 , TMAG5131-Q1 , TMAG5173-Q1 , TMAG6180-Q1
This document provides a high-level overview of automotive door handles and the potential features, and how such features can be achieved using magnetic, capacitive, and inductive sensors. Design examples presented are based on a demo, which is also featured in the demo video Designing with position sensors: Automotive door handles and the Position Sensing in Automotive Door Handle Systems application brief.
The demo is used as a foundation to illustrate the use of Hall-based sensors to monitor door open/closed position, and discusses the design considerations and capabilities of Hall sensing technology for this application. This is supported by simulations in TI Magnetic Sense Simulator (TIMSS), TI's online simulator for magnetic position sensors.
The demo also illustrates capacitive-sensing technology as the basis for a touch button to detect a user's finger or hand, which can subsequently deploy a recessed door handle. Once the handle is deployed, a capacitive sensor can then detect the presence of a user's hand on the handle to prevent the handle closing on the user's hand. Approximate mathematical models are given to provide the user a starting point for a design, and the approximations are confirmed by the demo. References to other capacitive sensing application notes with supporting information are given throughout.
Also included in this application note is the use of inductive sensors for push-button applications (as opposed to a capacitive touch button). This technology is not included in the demo, but is a popular feature in many of today's vehicles. That section covers design and implementation-related considerations and provides a more detailed design example of a push-button sense coil using the Inductive Sensing Calculator Tool.