SNOSCY4E March 2015 – October 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | 4.75 | 5 | 5.25 | V | |
LI or HI Input | 0 | 12 | V | ||
VIN | 0 | 80 | V | ||
HS, SW | -5 | 80 | V | ||
HB | VHS+ 4 | VHS+ 5.25 | V | ||
HS, SW Slew rate(1) | 50 | V/ns | |||
Junction Temperature, TJ | -40 | 125 | °C |