SNOSD10F April 2016 – May 2020
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
V DS | Drain-Source Voltage | 600 | V | |
VDS,tr(2) | Transient Drain-Source Voltage | 800 | V | |
V DD | Supply Voltage | –0.3 | 20 | V |
I DS,pul(3) | Drain-Source Current, Pulsed | 100 | A | |
IDS(4) | Continous drain current @Tj=25℃ | 40 | ||
Continous drain current @Tj=100℃ | 30 | A | ||
V IN | IN, LPM Pin Voltage | -0.3 | 5.5 | V |
V FAULT | FAULT Pin Voltage | –0.3 | 5.5 | V |
T STG | Storage Temperature | –55 | 150 | °C |
T J | Operating Temperature | –40 | 150 | °C |