SNOSD10F April 2016 – May 2020
PRODUCTION DATA.
This design example is for a hard-switched boost converter which is representative of PFC applications. The system parameters considered are as follows.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage | 200 VDC |
Output Voltage | 400 VDC |
Input (Inductor) Current | 5 A |
Switching Frequency | 100 kHz |