SNOSD81B September 2018 – January 2020
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDS | Drain-Source Voltage | 480 | V | ||
VDD | Supply Voltage | 9.5 | 12 | 18 | V |
IDS | DC Drain-Source Current (Tj=125℃) | 12 | A | ||
VIN | IN, LPM Pin Voltage | 5 | V | ||
I+5V | LDO External Load Current | 5 | mA | ||
RDRV | Slew rate control resistor | 15 | 150 | kΩ | |
LDCDC | DC-DC buck-boost converter output inductor | 10 | µH | ||
CDCDC | DC-DC buck/boost converter output capacitor | 2.2 | µF | ||
TJ | Operating Temperature | -40 | 125 | °C |