SNOU143 February 2017 EMB1428Q , EMB1499Q
This connector provides the isolated supply that all EM1402EVM boards will balance cells to and from.
Designator | Manufacturer | Part Number | Mating connector |
---|---|---|---|
P2 | Molex | Manufacturer: 43045-0222 | Manufacturer: 43025-0200
Contacts: Manufacturer: 43030-0003 (20-24 AWG) |
![]() |
||
Pin | Name | Comments |
1 | 12V | Positive external isolated balance source input (shared with all other EM1402EVM modules, but isolated from all cells) |
2 | GND | GND of external isolated balance source input |