SNOU143 February 2017 EMB1428Q , EMB1499Q
As a single board the BMS can actively balance up to 16 cells up to 70 V of total voltage. Communication to the EM1402EVM is handled by the daisy-chain communications bus from another bq76PL455A-Q1 or the UART host interface.