SNOU190 December   2021 LDC3114-Q1 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Button Attachment
  4. 3Proximity Attachment

Introduction

The 3D printed attachments for the BOOST-LDC3114EVM have two functions, a button and a proximity slider. The button attachment is a small flat surface that clips onto the EVM and can be used to showcase the button functionality or the raw data mode. The proximity attachment has two parts, the slider and the housing. The housing clips into the EVM the same way the button attachment does and allows the slider to move up and down. The proximity slider is designed to use with the raw data mode of the LDC3114. In order for these to work, they both need a metal target attached to the 3D printed structure.

GUID-20211104-SS0I-WSPC-GN4Q-ZJHFG53STJVV-low.pngFigure 1-1 BOOST-LDC3114EVM Attachments