SNOU195 july 2023 LDC5072-Q1
As mentioned previously, the tool creates Gerber files of the sensor, target, and an evaluation PC board layout with a *.pdf file representation of the design. The images below show examples of PC boards created from the tool's default settings.
The schematic of the evaluation PC board created by the design is shown in the figure just below, and the parts list is shown in Table 8-1. Part placement on the PC board is shown in Figure 8-4.
Designator | Quantity | Value | Description | Package | PartNumber | Manufacturer |
---|---|---|---|---|---|---|
C1 | 1 | 0.01uF | CAP, CERM, 0.01 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E103KA01D | MuRata |
C2 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
C3 | 1 | 1uF | CAP, CERM, 1 uF, 35 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | CGA3E1X7R1V105K080AC | TDK |
C4, C5, C6, C9 | 4 | 6800 pF | CAP, CERM, 6800 pF, 25 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71E682KA01D | MuRata |
H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3 M | |
J1 | 1 | Standard Banana Jack, insulated, 10 A, red | 571-0500 | 571-0500 | DEM Manufacturing | |
J2 | 1 | Standard Banana Jack, insulated, 10 A, black | 571-0100 | 571-0100 | DEM Manufacturing | |
J4 | 1 | FFC/FPC Connector, 6 POS, 0.5mm, R/A, Tin, SMT | FFC/FPC Connector, 6 POS, 0.5mm, R/A, SMT | 52745-0633 | Molex | |
J8, J9 | 2 | Header, 2.54mm, 2x1, Tin, TH | Header, 2.54mm, 2x1, TH | 22284023 | Molex | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |
R1, R2, R3, R4, R10 | 5 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R5 | 1 | 49.9k | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF4992V | Panasonic |
R7, R11, R12, R13, R14, R15 | 6 | 0 | RES, 0, 5%, 0.125 W, AEC-Q200 Grade 0, 0805 | 0805 | CRCW08050000Z0EA | Vishay-Dale |
R9 | 1 | 50k | Trimming Potentiometer, 50K, 0.5W, TH | 9.53x8.89mm | 3352T-1-503LF | Bourns |
R16, R17, R18, R19 | 4 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
SH-J1 | 1 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
TP1, TP2, TP3 | 3 | Test Point, Compact, Blue, TH | Blue Compact Testpoint | 5122 | Keystone | |
TP4, TP5, TP6 | 3 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone | |
U1 | 1 | Inductive Position Sensor with Sin/Cos Interface, PW0016A (TSSOP-16) | PW0016A | LDC5072PWQ1 | Texas Instruments | |
C7, C8, C13, C14, C15, C16, C19, C20, C21, C22, C25, C26 | 0 | 18 pF | CAP, CERM, 18 pF, 100 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C2A180JA01D | MuRata |
C10, C17, C23 | 0 | 330 pF | CAP, CERM, 330 pF, 50 V, +/- 5%, C0G/NP0, 0805 | 0805 | 08055A331JAT2A | AVX |
C11, C18, C24 | 0 | 330 pF | CAP, CERM, 330 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 0603 | C1608C0G1H331F080AA | TDK |
C12 | 0 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C1608X7R1E104K080AA | TDK |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
J3 | 0 | Terminal Block, 4x1, 2.54 mm, Green, TH | Terminal Block, 4x1, 2.54 mm, TH | 1725672 | Phoenix Contact | |
J5, J6, J7 | 0 | Header, 100mil, 2x1, Gold, TH | 2x1 Header | TSW-102-07-G-S | Samtec | |
R6 | 0 | 10k | RES, 10 k, 5%, 0.1 W, 0603 | 0603 | RC0603JR-0710KL | Yageo |
R8 | 0 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |