SNOU197 july   2023 TLV3607

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Description

The TLV3607EVM is an evaluation board designed to evaluate the high-speed dual channel TLV3607 comparator. The TLV3607EVM has layout options intended to simply evaluate timing performance with different measurement tools. The output of the TLV3607 is designed for low-voltage differential signals (LVDS), which provide high-speed signals to interconnect devices such as FPGAs with minimal power dissipation.