SNOU197 july 2023 TLV3607
The TLV3607EVM can operate from +2.4V to +5.5V in either single or split supply configuration. Connect VCCI and VCCO to TP5 and TP3, respectively. For single supply configuration, connect system ground to TP1 and TP6; use J3 and J17 to connect VEE to GND. This user's guide assumes single supply configuration is used.
If split supply configuration is desired, then connect VEE to TP2 and TP4; connect GND to TP1 and TP6. This configuration can be desirable if the reference voltage is at GND or if there is a need to zoom into the amplitude of the input as much as possible.