The TLV3802EVM is an evaluation board designed to evaluate the high-speed dual channel TLV3802 comparator. The TLV3802EVM has layout options intended to simply evaluate timing performance with different measurement tools. The output of the TLV3802 is designed for low-voltage differential signals (LVDS), which provide high-speed signals to interconnect devices such as FPGAs with minimal power dissipation.
This user's guide describes the functionality and set up procedure of the evaluation board TLV3802EVM, which is designed to evaluate the performance of the high-speed dual channel TLV3802 comparator. Information such as the contents of the kit, specifications of the device, and recommended equipment for the set up is also included.