SNOU198 October   2023 TLV3802

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Equipment Setup
    2. 2.2 Board Setup
      1. 2.2.1 Power Supplies
      2. 2.2.2 Inputs
      3. 2.2.3 Outputs
      4. 2.2.4 Hysteresis
    3. 2.3 Quick-Start Procedure
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Power Supplies

The TLV3802EVM can operate in either single or split supply configuration. If using a single supply, then the recommended supply voltage range for VCC - VEE is 2.7 V to 5.25V. If using a split supply configuration, then VCC - VEE has a range of 2.7 V to 5.25 V and VCC - GND has a range of 2.4 V to 5.25 V. Connect GND, VEE, and VCC using TP1, TP2, and TP3 respectively.

GUID-20230830-SS0I-NHMV-PKW5-JX3LG7HJMCKW-low.svg Figure 2-1 TLV3802EVM Power Supplies Connection